IESNA:LM-63-2002
[TEST]P1302338
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R65W2N902750DE010 E3D1LI_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R65 optic, 2700K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1291
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
1577.6 1565.9 1540.4 1510.7 1481.5 1459.2 1442.8 1429.5 1417.9 1406.2
1395 1382.8 1370.1 1354.7 1338.3 1318.6 1295.3 1269.8 1242.2 1213
1186 1158.4 1133.4 1107.4 1077.2 1042.2 1000.2 949.8 893.1 832.6
769.4 699.9 630.9 595.4 560.9 490.8 421.9 358.2 295 262.7
236.7 191.6 156.5 96.6 61.6 36.1 13.3 2.7 1.6 1.1
1.1 1.1 0.5 0.5 0.5 0 0 0 0 0
0 0 0
